Low-wear roller energy chains for loading gantries in the automotive industry

In continuous operation, the roller energy chains in the gantry work reliably, quietly and energy-efficiently

Profile

  • What was needed: Profile roller energy chain P4.32 with autoglide system and aluminium guide trough, supplied as a pre-assembled readychain® system
  • Requirements: high dynamics at travel speeds of 6 m/s and accelerations of 6 m/s2; wear resistance; high availability; noise minimisation
  • Industry: automotive industry, machine tools
  • Success for the customer: the roller energy chains easily cope with the high dynamics of the system in continuous operation; the roller system is wear-resistant, reliable, smooth-running and requires 57% less drive power compared to sliding chains;v the pre-assembled readychain® system was able to minimise assembly time and costs
Linear portal system installed in an industrial hall.

Problem

Solution

Cable carrier on a swing arm in an industrial system guides cables and hoses.
A hand points to a component in a production facility.
GROB machining system with linear gantry in a production hall.
Linear portal with carriage and drive unit for an industrial axis.