Vehicle in side view driving on the racetrack.

Through the desert with solar power

Team Sonnenwagen relies on durable igus® plain bearing technology in solar-powered car

Profile

  • What was needed: igubal® clevis joint made of iglidur® J; plain bearing made of iglidur® J, G and I3; robolink® gearbox
  • Requirements: Wear-resistant and lightweight bearings that work reliably over the distance at various points on the sun car
  • Industry: Automotive
  • Success for the customer: Our plain bearings or clevis joints are used in the telescopic mechanism for the solar cover, in the steering wheel, in the wheel suspension of the rear wheels and in the steering gear, in the hinges of the cover lock and on the solar car lid. Thanks to their lightness, wear resistance and vibration-damping specification, they optimise handling and enable speeds of 140 km/h and more.
Solar vehicle with iglidur components on a dusty road in the Australian landscape.

Problem

Solution

Self-adjusting igubal® flange bearings and iglidur® G plain bearings are used in the telescopic mechanism for the solar cover.

The igubal® rod end from igus® can also be found in the steering wheel.

The steering consists of a special design. A robolink® gearbox enables manual alignment of the rear wheels with a flex shaft and a hand wheel.

There are also countless bearing points in the steering system that are equipped with iglidur® J. The durable endurance runner ensures lubrication- and maintenance-free bearings in the solar car.

A particularly important bearing point: the wheel suspension of the rear wheels. Here, the young engineers also relied on the endurance runner iglidur® J.

Printed bearings made of the tribo-polymer iglidur i3 are used in the cover mechanism for quick entry and exit.

Online expert for plain bearings helps with selection