Reliable storage of boot lids under extreme temperatures

iglidur® bearings in boot lids offer high service life under aggressive conditions

Profile

  • What was needed: iglidur ® plain bearing made of the material RN89
  • Requirements: Aggressive environmental conditions such as dust, salty air, particularly high and low temperatures. They were also looking for a durable solution that could withstand at least 30,000 movement cycles.
  • Industry: Automotive industry
  • Success for the customer: The iglidur® bearings are conductive and can easily withstand high loads under the required ambient conditions. Unlike the previously used steel bearings, they do not have to be elaborately bonded and offer a cost advantage.
Kinematic lever arm with joints and support points in a technical view.

Problem

Solution

Mounting clip aligned with an opening in the part.