From rotation to fun: e-chain circular module in the PowerSplash water ride

Load cable, signal cable and pneumatic hose safely routed in the turnout

Mack Rides Pulsar coaster at Walibi Belgium with riders in a fast turn.
  • What was needed: Guiding device for the load cable, signal cable and pneumatic hose under the turnout
  • Requirements: Movement of the cable by +/- 180 degrees, suitable for high loads, long service life, minimum installation and maintenance effort
  • Industry: Amusement rides
  • Success for the customer: A modular igus® rotating energy supply, consisting of two vertical e-chains® and a guide device, moves the many cables reliably in both directions. The system is robust and space-saving, is designed by our engineering specialists, delivered ready for connection and installed by us on request.

Problem

Solution

The PowerSplash is a launch coaster in which the boat is propelled forwards and backwards with over 2000 hp until it reaches a drop height of 45 metres and 100 km/h.

A turnout serves as a station element. While the passengers on one boat change, the second boat turns into the actual rollercoaster track.

Mounted compactly under the rotary platform: a rotary module with two energy chains from igus® provides reliable guidance for the many cables and hoses.

rotating energy supply

SRM-L steel rotation module with rear bending radius and cable chain.

Products for amusement rides

Amusement technology with a Ferris wheel, swing ride and attractions using igus products in detail.