Components for aerospace engineering

Two rovers and a robot arm for space applications in an assembly and test environment.
  • Available individually with no minimum order quantity or as a complete solution from a single source
  • Materials for a wide range of environmental conditions
  • lubrication-free, low maintenance, predictable service life
  • Worldwide service 24/7, fast delivery and easy installation

Energy supply systems for telescopes and antennas

Success stories

Robot head with cables above a lit build platform in the machine room.

3D printing in space

Large blue circular machine with a spiral interior in a workshop.

energy supply in GESTRA radar system

Aerospace applications with igus components in various machines and aircraft.

...and many more success stories

Selected motion plastic for aerospace technology

E4Q cable carrier with several cables in different colors.

Large energy chain

  • e-chain® with high stability and rigidity for use with high loads
  • Low weight and easy assembly
  • Smooth and quiet running
E-Tube R4Q cable protection with cutaway view and falling swarf.

Closed energy chain

  • Density and robust energy chain to protect against dust, chips and dirt
  • Easy to open and quick to fill
  • Quiet operation

Bus cable

  • Fail-safe bus cable for movement
  • Available for various well-known bus systems (Profibus, Ethernet, USB, etc.)
  • 4-year guarantee
Cable cross-section with blue and white conductors in a black jacket.

Fibre optic cable

  • Fibre optic cable for many cycles, high speeds and accelerations
  • Metal-free, coolant- and oil-resistant
  • 4-year guarantee
Black iglidur plain bearings, one with a flange.

Plain bearings for high temperatures

  • For temperatures from -100 °C to +250 °C in continuous operation
  • Meets FAA fire protection requirements for aircraft interiors
igus igubal KCRM spherical bearing in close-up.

rod end for high load

  • Long-term suitable for temperatures from -40 °C to +90 °C
  • Corrosion and chemical resistant
  • maintenance-free dry operation