Reduce time and costs: Module Connect in automated furniture production

Profile

  • What was needed: Failure protection of the automated production line; quick replacement in case of maintenance or malfunction
  • Requirements: Savings by optimising cable lengths for dynamic movement and fixed installation; central interface
  • Products: readychain® with Module Connect, ready for connection with e-chain® series 14240, chainflex® CF21.UL, CF5, CAPU.A, CF211, CFPE
  • Industry: Furniture manufacturing; online shop
  • Success for the customer: simple and fast commissioning thanks to centralised interface. Minimisation of downtime in the event of servicing: readychain® system can be replaced in two hours.
Module connect connection in furniture production with cables and hoses in the wood area.

The challenge

  • Pneumatics
  • Power supply with current load range up to 70A
  • Power supply with current load range up to 16A
  • Protective conductor
  • Sub-D

Solution

Module connect connector for furniture and wood production in a manufacturing line.
Module connect connector for furniture production, held in hand.