Change Language :

drygear planetary gearboxes are designed for industrial, robotic and automation applications where precision, reliability and load capacity are required. Their compact design combines high power density with minimal space requirements and enables efficient transmission of high torque.
Thanks to the use of igus motion plastics, the gearboxes run quietly and maintenance-free - fully without lubrication. This not only makes them efficient, but also exceptionally durable. The low friction and minimised clearance ensure precise movements and high repeatability, which is indispensable for complex and demanding control systems.
drygear planetary gearboxes can be used universally and are suitable for connection to various NEMA motors. This allows them to be easily integrated into a wide range of drive concepts.

PTFE-free products are becoming more important as the environmental impact of PFAS is increasingly highlighted and possible regulations are discussed. To meet industrial requirements and at the same time protect the environment, we develop innovative alternatives without "forever chemicals". Our PTFE-free planetary gearboxes are among these forward-looking solutions. With these products, we promote both technological progress and sustainable approaches in the industry.
drygear planetary gearboxes offer an efficient and maintenance-free solution for the precise dosing of adhesives. In this application, the gearbox drives a worm that applies the adhesive evenly and precisely to printed circuit boards. Six stations are arranged synchronously on a slewing ring, enabling a continuous process. Supplemented by motors, control systems and cables, the result is a perfectly coordinated solution for high-precision dosing and assembly processes.

If material, such as filament, is to be precisely wound from one roll to another, a reliable drive solution is crucial. The combination of planetary gearbox and NEMA23 motor ensures constant torque and clean results. Supplemented by suitable control systems and cables, the result is a solution that can be perfectly integrated for your automation tasks.

Our motor-gearbox kit offers an efficient, space-saving and instantly integrable drive solution for linear travels and conveyor movements. Thanks to the combination of NEMA23 motor and planetary gearbox, it is ideal for pick & place applications, transfer systems or sorting processes. Supplemented by control systems and cables from igus, you receive a precise and harmonised complete solution for optimum automation.

The drygear planetary gearbox offers a maintenance-free, lubrication-free drive solution made of high-performance plastic - ideal for slewing rings or filling plants in the food, packaging and pharmaceutical industries. It is light, cost-efficient and immediately available. In combination with NEMA23 motors, the system enables precise and dynamic movements. Supplemented by motors, control systems and cables from igus, you receive a complete solution.

Our drygear planetary gearboxes offer a reliable, low-maintenance solution for assembly processes with defined torque - cost-efficient and immediately available. Thanks to tribo-plastics, they ensure constant torque transmission. With NEMA23 motors, the system is ideal for assembly aids and screwing applications. Supplemented by control systems and cables from igus®, you receive a perfectly coordinated complete solution.

The drygear Evoloid gear with 18:1 ratio offers the ideal solution for precise and controlled positioning of sensors - compact, efficient and directly integrable. It enables smooth linear movements with high positioning accuracy, ideal for inspection, measurement or sorting processes. In combination with a linear unit and components from the igus portfolio, you receive a perfectly coordinated complete solution for automation tasks.