... First TopDrive e-chain cables now also with DNV approval ... for the maritime sector ....

chainflex iglidur cable with DNV certification, shown in cross-section above water.
CFSPECIAL.5XX special cable with DNV

Tech up

Cost down

Proof

Sustainability

Technical data

Part No.Number of cores and conductor nominal cross section [mm²]Outer diameter [mm]Copper index [kg/km]Weight [kg/km]
CFSPECIAL.532.15.08.02(8x(2x1.5)C)C305131014
CFSPECIAL.532.15.16.02(16x(2x1.5)C)C36.59721669
CFSPECIAL.572.2400.01(1x240)C34,525813081
CFSPECIAL.572.3000.01(1x300)C37.531893799
CFSPECIAL.572.4000.01(1x400)C4242695007
CFSPECIAL.592.001(30G4.0+4x(2x2.5)C)C441,7502630
CFSPECIAL.562.PE.700.011G7019.5713867