Safe performances guaranteed - special product range for theatre and stage

Three chainflex cables with different internal constructions on a stage.
  • An Ethernet cable in CAT6 (CFSPECIAL.381.049)
  • A CAT7 Ethernet cable (CFSPECIAL.381.052), both of which ensure reliable light and sound control as well as secure data transmission.
  • A two-channel cable (CFSPECIAL.381.037) for microphone applications such as our e-spool microphone or DMX control applications.

Tech up

Cost down

Proof

Sustainability


Technical data

Part No.Number of cores and conductor nominal cross section [mm²] Outer diameter [mm²]Copper index [kg/km]Weight [kg/km]
CFSPECIAL.381.0372x(2x0.25)C11.529124
CFSPECIAL.381.049(4x(2x0.15))C7.53171
CFSPECIAL.381.0524x(2x0.15)C10.081139