... FANUC measuring system ... for dry environments ...

chainflex CF211 cable with visible internal structure and abrasion tests in sand.
Measuring system cables chainflex® CF211.041/CF211.042

Expansion of the chainflex® measuring system cable range CF211 to the larger portfolio for dry environments

Tech up

Cost down

Proof

Sustainability

Technical data

Part No.Number of cores and conductor nominal cross section [mm²]Outer diameter [mm]Copper index [kg/km]Weight [kg/km]
CF211.041(2x(2x0.18)+5x0.5)C7.54979
CF211.042 (3x(2x0.18)+6x0.5)C8.56298