CFROBOT8 cable for 360° torsion, with 36 months warranty, for indoor and outdoor use, oil- and UV-resistant.

... 360 degrees now also for CAN bus and Ethernet up to CAT7 ...

CFROBOT8.PLUS.022 robot cable/ 049/ 050/ 052

Tech up

Cost down

Proof

Sustainability

Technical data

Part No.Number of cores and conductor nominal cross section [mm²]Outer diameter [mm]Copper index [kg/km]Weight [kg/km]
CFROBOT8.PLUS.022(2x0.5)C9.547103
CFROBOT8.PLUS.049(4x(2x0.15))C7.53267
CFROBOT8.PLUS.050(4x(2x0.15)C)C10.549115
CFROBOT8.PLUS.0524x(2x0.15)C10.549115