CF6 control cable in section with conductors and shielding.

Seven reasons for a durable chain cable

First reason: High tensile strength centre element

CF6 cable with exposed conductor end.
  • Filling the cavity in the centre
  • Absorption of the forces in the cable during movement

Second reason: Copper strands

Copper stranded wire with multicore structure and outer jacket.
  • Permanent transmission of the electric current
  • Perfect combination of strand wire diameter, number of wires and optimum pitch length

Third reason: Core insulation

Core insulation in a shielded cable with exposed conductors.
  • Reliable, durable insulation between the cores
  • Particularly abrasion-resistant material - PVC, TPE & XLPE

Fourth reason: Cores wound in bundles

Cable with bundle stranding, with visible conductors and outer jacket.
  • Extremely short pitch lengths in the stranding
  • Cores wound in bundles starting at 12 cores to optimally compensate for push/pull force

Fifth reason: Inner jacket

Inner jacket of a shielded cable with an orange layer and conductor bundle.
  • Gusset-filling extruded
  • Guide of the stranded structure in longitudinal direction
  • Basis of the shield

Sixth reason: Shielding

Cable shielding with conductive inner layer and twisted conductors.
  • High electromagnetic compatibility protection
  • Extremely high coverage
  • Flat braid angle ensures shield wire mobility

Seventh reason: Outer jacket

Internal structure of an electrical cable with outer jacket, shielding and twisted conductors.
  • Protection against environmental influences such as oil, UV radiation and dirt
  • Highly abrasion-resistant materials for permanently good energy chain properties - PVC, PUR & TPE