New generation - twisterchain® new - robust, quiet, for high loads

Curved guide for an energy chain in a rotating cable system.
  • More stable, more additional load possible
  • 25% less weight than previous twisterchain®
  • Rotational speeds of up to 1 m/s and more
  • Rotary/spiral movements up to 540°
  • Highly dynamic and quiet running (with new trough)
  • Cable-friendly, smooth interior
  • Crossbar can be opened in the inner radius
  • Successfully tested over 1 million cycles in the igus®® laboratory (03/2010)
  • Robots, handling machines
  • Packaging machines
  • Glass machines
  • General mechanical engineering etc.

twisterchain® new for circular movements up to 540°, crossbar can be opened within the inner radius

The cable-optimised intermediate link increases the stability of the twisterchain® new many times over. At the same time, it serves as an interior separation and divides the filling space into two chambers

Y = max. additional load [kg/m] A = New generation twisterchain® new B = Old version twisterchain® Classic 100% more additional load with the new generation of igus® twisterchain® new

Series TC32

Guidance system for igus Twisterchain TC32 with 32 bend radius.

Series TC42

igus energy chain link with dimension 42.
Chain guide with 56 mm dimension for an igus energy chain in a tight bend application.

Series TC56

e-chain®, can be opened on both sides