twisterband - rotary movements in a very small space

Compact, modular, cost-effective, twistable up to 7,000°*

  • 7,000°* and more horizontal rotary movement and up to 3,000° in the vertical installation position°* and more horizontal rotary movement and up to 3,000° in the vertical installation position
  • Rotary speeds up to 180°/s possible
  • Compact, modular and light
  • Strips can be shortened as required
  • Minimum installation spaces, fits tightly around the rotary axis
  • Can be used reliably in various installation positions (horizontal, vertical, upside down)
  • Cost-effective
  • Easy filling
  • Ideal in combination with chainflex cables for rotary movements in very limited installation spaces
  • Five sizes available

Size overview

Twisterband sizes and cross-sections with dimensions for different TB models.
Twisterband sizes and cross-sections with dimensions for different TB models.

Calculation: number of strips depends on angle of rotation

  • Example: XX ≈ 1200°/360 + 2
  • Result: XX ≈ 6 strips
  • Example: XX ≈ 1200°/340 + 2
  • Result: XX ≈ 6 strips
  • Example: XX ≈ 720°/180 + 2
  • Result: XX ≈ 6 strips
  • Example: XX ≈ 1200°/180 + 6
  • Result: XX ≈ 13 strips

Data sheet

Assembly instructions

Twisterband cable guide for a rotating machine.

Application examples

Test rig with e-chains, and a worker checks components in the test lab.

Test laboratory

Special properties of the twisterband