Strain relief separator

Separator with integrated strain relief teeth

Strain relief module for cables with two connected lines.
  • For use on the first or last chain link
  • Ideal for small space requirements
  • Accessory part for igus® energy chain systems
  • Easy to install, without any screws
  • The number of "n" depends on the choice of cable (diameter, type) and available space
Part No. strain relief separatorFor seriesNumber of teethWidth foot Dimension A [mm] Web width Dimension B [mm]Minimum distance Dimension C left / right [mm]max. Line Ø Dimension D [mm]
21.1.Z1400/1500 2104-6Buy now
2020.Z2400/25002104-6Buy now
2020.ZR2450/24802104-6
262.Z2600/27003104-6
301.Z3400/35003184-14
34501.Z3450/38003144-10
1585.01.ZR157/R1583224-18Buy now
1685.01.ZR167/R1684224-18Buy now
481.ZRR482103.5106.5
T2103.Z210284134Buy now
T2103.ZE4.21284134Buy now
28.ZE4.282104-8Buy now
28.ZTR4.282104-8Buy now
48.ZE4.48L2144.5820Buy now
48.ZSE4.48L2144.5820Buy now
E6.29.02.ZE6.29/T3.29284124Buy now
E6.35.02.ZE6.35384124Buy now
E6.40.02.ZE6.403134-8
Strain relief crossbar for a cable carrier system guides a blue cable.