chainfix strain relief: clamps

igus Chainfix strain relief on green cables.
  • Steel clamp: Black painted steel clamp and threaded pin
  • Stainless steel clamp: clamp and threaded pin: bright (material AISI 304)
  • Pressure elements: press, double and bottom saddle (material igumid G)
  • C-profiles: Steel (material galvanised steel) or stainless steel (material AISI 304) available

Tech up

Cost down

Proof

Sustainability

CFX clamps steel

Cable clamp for two green lines with igus logo.

CFX clamps stainless steel

igus strain relief on green cable protection tubes.

CFXL clamps steel

igus Chainfix strain relief on two turquoise cables.

CFXL clamps stainless steel

igus chainfix strain relief for two blue cables or hoses.

Multi-clamps

CFX strain relief for multiple cables on three lines.
To the shop

Standard C-profile

Cable channel with strain relief made of plastic.

Heavy-duty C-profile

Cable channel with plastic strain relief.

chainfix clamps - Fitted quickly and securely

  • Installation height reduced by up to 15mm compared to conventional clamps thanks to optimised housing height
  • Up to 3.5 times higher force absorption compared to conventional clamps
  • Part no. is easy to read and the correct installation direction is labelled on the side
  • Space and time-saving installation
  • Improved base for easier installation on the C-profile
  • Easy to install thanks to threaded pins that are screwed in with an Allen wrench
  • Durability for dynamic applications thanks to improved pressure elements
  • Integrated ribs on the pressure elements, no loosening of the cable from the strain relief

Please note:

  • Ideally, the cables should be attached to both ends of the energy chain. They must always be attached to the moving end of the energy chain!
  • When using chainfix clamps on C-profiles in the mounting bracket for series 280, 2828, 290, 2928, R770, R7728, a shortened bottom saddle must be used. For shortened bottom saddles, please add the part number with the index "K" Example: Part No. CFX12.1K
A Chainflex cable holder secures a blue cable in a guide.

Installation height