RX e-tubes - innovative and extremely swarf-resistant

igus e-chain RX cable carrier in closed design.
  • openable along the outer radius
  • Smooth, curved outer contour prevents chips from being deposited
  • Moulded "sealing lips" all round
  • No openings, gaps or undercuts
  • RX40 series is IP40 tested (TÜV Saarland)
  • Interior separation and support tray available
  • Concealed bolt/bore connection and stop-dog
  • "Reverse bend radius" version available with bend radius on both sides
  • Machine tools
  • All applications in the direct chip area
  • Applications exposed to dust and dirt
  • General mechanical engineering

RX32

igus e-chain RX 32 with a closed, modular energy chain system.

RX40

iglidur RX 40 series cable chain with closed, noise-damping outer contour.

RX48

RX series e-chain with a height of 62 mm.

RX56

RX cable carrier with closed guide and size 73.

product range RX e-tubes High temperature

Energy hose with spiral structure for cable guidance.

HT variant

RX e-tube high-temperature variant

e-chain selection guide®

Assembly instructions

Configure interior separation

Bar chart with two comparisons: igus RX40.100.100 is much higher than igus R68, plus small values 01 to 03.
Bar chart with two comparisons: igus RX40.100.100 is much higher than igus R68, plus small values 01 to 03.
Bar chart with four values A to D: 2.7, 9.8, 158, and 62.9.
Bar chart with four values A to D: 2.7, 9.8, 158, and 62.9.