"Classic" Series - Permanently available

download

"Classics" Katalog - ältere Produkte auf Dauer lieferbar

D-CLASSICS-2013-SCREEN.pdf

zipper "Classic" e-chain® - Quick assembly with zip fastener

Outside zip-open

Series 15

Closed type

Cable chain with 18 mm inner height.

Can be opened on the outside on one side

Link of an energy chain with dimension 17.

E2 medium "Classic" - Please use the E2/000 series for new designs

Closed design

Can be opened on one side

crossbar can be opened inside

Can be opened on one side

crossbar can be opened from the outside

E2 R "Classic" - Two-piece e-tube - Chip protection - Very smooth running

Two-part e-tube

Two-part e-tube

E4/light "Classic" - Discontinued series - Please use the E4/light series for new designs

Full-width, can be opened on both sides

Half-webbed, can be opened on both sides

Swivelling lid

e-tube, can be opened on both sides

E4/0 "Classic" - Discontinued series - Please use series E4.1 for new designs

Full-width, can be opened on both sides

Half-webbed, can be opened on both sides

Swivelling lid

e-tube, can be opened on both sides

E-band

PU cable chain with 25.5 dimension.

To be filled in the outer radius

Series e-band (PDF file)

autoglide system:

igus cable carrier with segments for guiding cables.

Version 2 - For Series 200 e-chain®

Series AG200