Change Language :
The e-skin® flat with support chain SKF.S is an addition to the e-skin flat. The support chain is easy to add to and thus enables unsupported travels. The support chain can be combined with the SKF12C and SKF15C.
| Part No. | Outer width Ba | Outer height Ha | Bend radius R |
|---|---|---|---|
| SKF.S.08 | 8mm | 8mm | 40 / 70 / 100mm |
| SKF.S.10 | 10mm | 10mm | 125mm |

A radius of 100mm has been added to the new two-part e-skin flat with support chain range. Both two-part e-skin flat with support chain designs of the e-skin flat system (radius 100mm) use clevis pins to meet increasing application conditions and simpler installation. They are also easier to extend and shorten. The e-skin flat with support chain is guided in the e-skin flat POD SKF12C and can be integrated into the existing structure of the mounting brackets, where they provide greater stability.
| Part No. | Inner height [mm] | Outer height [mm] | Bend radius [mm] | Pitch [mm] | Spacer mounting bracket |
|---|---|---|---|---|---|
| SKF.S.10.100.01.0 | 10 | 10 | 100 | 30 | SKFC.SP20 |

The new support chain with a radius of 55mm has been added to the radius portfolio. As it uses bolts, it can meet increasingly challenging application conditions and is easier to assemble. The e-skin® flat with support chain is also simpler to extend and shorten. The support chain is guided in the e-skin flat POD SKF12C and can be integrated into the existing structure of the mounting brackets.
| Part No. | Inner height [mm] | Outer height [mm] | Bend radius [mm] | Pitch [mm] | Spacer mounting bracket |
|---|---|---|---|---|---|
| SKF.S.10.055.01.0 | 10 | 10 | 55 | 30 | SKFC.SP20 |

The support chain enables longer travel distances of up to 5 metres with the cleanroom-optimised e-skin flat system. The new larger support chain is guided in the e-skin flat POD SKF15C and can be integrated into the existing mounting bracket structure.
| Part No. | Inner height [mm] | Outer height [mm] | Bend radius [mm] | Pitch [mm] | Spacer mounting bracket |
|---|---|---|---|---|---|
| SKF.S.10.125.01.0 | 10 | 10 | 125 | 30 | SKFC.SP20 |
*The following cables are listed in the certificate: CFCLEAN3.01.05.02 and CAPU.A.06.0 - Further tests are at present are not scheduled.
In person:
Monday to Friday from 7 am - 17 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr