Suitable for cleanrooms over long distances

C6 energy chain series with cleanroom guide system

Cleanroom C6 long travel guide system with supports.

Innovative cleanroom solution for travels of up to 30m

Tech up

Cost down

Proof

Sustainability

Solution to the challenge of "long travels in cleanrooms"

Semiconductor production in a cleanroom with automated equipment and conveyor systems.

Automated wafer transport in cleanrooms

  • Abrasion-resistant and ISO-certified by the Fraunhofer IPA
  • Reliable on long travels
  • Modular and low-maintenance - ideal for use in highly automated cleanroom environments

C6 energy chain series for cleanroom applications

Highest cleanroom suitability, hardly any abrasion, high stability

Tech up:
  • Optimised design without measurable abrasion
  • For ISO Cleanroom Class 1 applications
  • High stability thanks to robust stop-dog system
  • Smooth running due to moulded dampening element
  • Side panels made of ESD material prevent static charging

You might also be interested in

igus e-chain with multicore cables and an open link.

Energy chains shop

e-Chains and configurator for ready-to-connect energy guidance in the online tool.

Energy chain configurator

igus energy chain shown as a recycling symbol with the text “the chainge”.

Energy chain recycling