The carbon SAW linear module in lightweight construction

Very lightweight, very robust

  • Robust and rigid carbon profile
  • Lubricant and maintenance-free
  • Customised stroke lengths, max. 300 mm
  • Drive: trapezoidal or steep thread
  • For manual adjustments
Spindle clamping on a linear module with two gray clamping blocks and a threaded spindle.
  • max. stroke length: 300 mm
  • Profile material: Carbon
  • carriage length: 60 mm
  • carriage width: 54 mm
  • max. stat. Load capacity:
    • Axial: 50 N
    • Radial: 50 N
Technical drawing of a linear module with dimensions in two views.
Technical drawing of a linear module with dimensions in two views.

Product services

Download catalogue data

Request a quotation

Free online configurator

Technical options for SAW-0630-P

Lead screw materials

Three threaded rods made of gewindematerial for drylin.

Electric drive systems: electric motors from igus

Stepper motor for a drylin slider with plug-in connector.

Lead screw clamp

  • Shaft clamping flange for clamping the lead screw to the position indicator  
  • Secures the lead screw against inadvertent turning
  • Material: polymer housing with aluminium shaft clamp
  • Colour: black
drylin spindle clamp with lever.

Digital position indicator

Drylin position indicator with digital display and rotary knob.

drylin hand wheels

drylin handwheel for a linear module, two views.

Consulting

I look forward to answering your questions

KARLSSON_Niklas_igus_fi
Niklas Karlsson

Sales Manager

+358 (0) 207 499 499Write e-mail

Shipping and consultation