drylin® SHT angular drive

The drylin® SHT-WT angular drive offers maximum positioning flexibility.

drylin angular drive with hand crank and drive head.

Product services

Download technical data

Request a quotation

Free online configurator

  • Flexible adaptation to your installation position thanks to infinitely variable angle adjustment (can be swivelled through 360°)
  • max. Torque 3 Nm
  • adapter available for drylin® spindle clamping / position indicator
  • Compatible with drylin® SHT/SHTC(sizes 12 and 20) and SLW-1040, -1660 and -2080
  • SHT-30 upon request
  • lubrication-free
  • max. Torque 3 Nm
  • Stainless steel components
  • Easy cleaning/rinsing with water
  • Compatible with drylin® SHTC-20-EWM-HYD

Technical drawings of drylin angle drives with dimensions and multiple views.
Technical drawings of drylin angle drives with dimensions and multiple views.

Consulting

I look forward to answering your questions

KARLSSON_Niklas_igus_fi
Niklas Karlsson

Sales Manager

+358 (0) 207 499 499Write e-mail

Shipping and consultation