Room linear robot systems

Gantry with a horizontal axis and two vertical guides.
  • Load capacity: 50N
  • Repeat accuracy: 0.8mm
  • Max. seed: 0.5m/s
  • Max. acceleration: 1.5m/s²
  • Working area: 3000 x 3000 x 750mm

Tech up

Cost down

Proof

Sustainability

igus linear robots in the application

Linear robot system automates research tasks

Flysorter linear axis with transport and gripper system for laboratory automation.

Room linear robot for maintenance-free cleaning system

The cable carrier guides cables and hoses along an axis in an industrial machine.