Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
OEM Finland OY

Fiskarsinkatu 3

20750 Turku

+358 207499499
+358 207499456
FI(EN)
dryspin® threaded rod
Long service life and efficiency
Test free of charge here

Threaded rods from igus® in three variants

Threaded rod, high helix thread

High helix threaded rod

Right-hand, left-hand and reverse threa 
Stainless steel AISI 304 and aluminium EN AW 6082
Outer diameter from 4 to 20mm
Pitch from 2.4 to 100mm
dryspin geometry
To the online shop
Trapezoidal threaded rod

Trapezoidal threaded rod

 Right-hand, left-hand and reverse
 Stainless steel, C15 steel, aluminium EN AW 6082
 Outer diameter from 6 to 50mm
 Pitch from 1.5 to 8mm
 Single start or multi-start thread
To the online shop
Metric threaded rod

Metric threaded rod

 Available in right-hand and left-hand threads
 Stainless steel AISI 304
 Outer diameter from 3 to 10mm
 Pitch from 0.5 to 1.5mm
 Standard or fine thread
To the online shop

What exactly is a threaded rod?

A threaded rod is a cylindrical round rod with a male thread. It is used for fastening objects or in the form of a movement thread as a simple drive system. In Europe, threaded rods usually have a metric ISO standard thread, for example according to DIN 13-1. However, there are a number of other threaded rods according to other standards, such as the UNC thread according to the American ANSI/ASME standard. Last but not least, a trapezoidal lead screw according to DIN 103 is also a threaded rod.

The type of thread is defined by the profile shape, pitch, the number of thread pitches and the direction of rotation. Further terms relating to the thread can be found in our blog post. The threaded rod can be shortened or machined very easily, making it a popular and versatile product. Their range of applications ranges from model and furniture construction to mechanical engineering and the fastening of heavy loads such as for e. g., shelving systems, railings, steel structures or stairs. In building construction, a large part of the building technology is suspended with the help of threaded rods. Threaded rods are generally firmly anchored, e. g., in concrete, in order to subsequently attach an object. 

In addition to the threaded rods used for fastening purposes, there are lead screws for e. g., trapezoidal or high helix lead screws, which are used as motion threads. In common parlance, these lead screws are often also referred to as threaded rods. Lead screws actually convert a rotational movement into a translational movement (motion thread). Compared to threaded rods, for e. g., the metric threaded rod, lead screws are significantly more efficient and suitable for long-term dynamic loads. Lead screws are usually driven by hand wheels or motors. 
Would you like more information? Contact our experts here

Do you need an individually configured threaded rod? We have the solution.

Configuring a threaded rod ► Individual end machining without CAD software
► 2D dimensioning drawing and 3D step file, generated directly online
► Immediate price calculation with subsequent order or quote
Edit threaded rod here
Configure lead screw drive ► Help to select the optimal screw drive for your application
 Service life calculation for desired configuration
 PDF download with all details on the desired application
Configure lead screw drive here


Threaded rod with high helix thread

The high helix lead screws are part of our dryspin range, which is specially designed for fast and very efficient applications. Here, thread sizes from DS4x2.4 to DS18x100 are available. The standard material of the dryspin lead screws is stainless steel AISI 304. Thereby it is 100% corrosion-free and low wear. The lead screws are also available in aluminium. The lead screws offered by igus are generally rolled. The advantages of this manufacturing process (good surface quality and cost-effective production) are ideally suited to the lubrication-free lead screw nuts made of tribologically optimised plastics. The high helix lead screws are available in right-hand, left-hand and reverse threads.

► Longer service life due to thread asymmetry
► Higher efficiency compared to conventional trapezoidal threads
► Not self-locking

Explanation of dryspin® technology

High efficiency and low wear

The patented dryspin high helix thread technology was developed by igus in 2013 and offers numerous advantages compared to conventional high helix threads. Due to the flat thread angle, it efficiently converts the force introduced into a translational movement. With specifications and geometries matched to the plastic nut and spindles, dryspin provides an even longer service life and more efficiency for high helix threads. Due to the rounded tooth geometry, the contact area between lead screw and nut is reduced, and the lead systems operate quietly and without vibration under load.
 
The larger spaces between the individual dryspin threads result in a higher proportion (factor 1.3) of tribologically optimised polymer in the threads. More wear-resistant material and higher levels of efficiency are crucial for a service life that is up to five times longer compared to conventional high helix threads.
Find out more

Threaded rod with trapezoidal thread

The trapezoidal thread cross section is an isosceles trapezoid with an angle of 15°. The thread angle is 30°. The trapezoidal lead screw has a larger diameter and greater pitch than standard threads do. The pitch angle is smaller than the arctangent for single-start trapezoidal lead screws. Thus, self-locking is given. Two-start lead screws, on the other hand, are not self-locking.

Our trapezoidal threaded rods are available in aluminium EN AW 6082, CF-15 steel (AISI 1015) and stainless steel. As standard, the dryspin trapezoidal lead screws are produced rolled and are offered by us in the thread directions right, left and reverse.

Metric threaded rod

The metric ISO thread, also known as standard thread, normal thread or pointed thread, has become established in Europe. In this thread shape, the outer edges converge in a wedge shape. The metric ISO thread is self-locking due to this profile shape. The flank angle between two thread pitches is 60°. The diameter, like the thread pitch, is given in millimetres and is marked with an M (e. g., M8). The thread, which is defined in DIN 13, is used for non-positive connections. The metric threaded rods are available from us in right-hand threads and stainless steel 1.3041. 

► Available in thread sizes M3 to M6
► Available from standard thread to fine thread
► Fine threads are not standard with us, but of course available upon request

Configure online:

Online configurator
Go to the configurator

Send a contact request:

Contact request
To the request form


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH