Banner graphic with a work boat in the port.

Autonomous inspection boat

Precise depth measurements with igus® components

Profile

  • What was needed: DC motor and data cable
  • Requirements: An autonomous inspection boat requires components that are resilient and maintenance-free. The products must also be able to withstand the harsh conditions in the harbour.
  • Industry: Boats
  • Success for the customer: Our DC motors offer a reliable solution that is also particularly space-saving without a motor flange and coupling. The fully shielded chainflex® data cable can also withstand extreme trade show conditions.
Sensor component in an Echodrone application with connected cables.

Products used

Motor with a cylindrical housing and shaft.
chainflex CF112 cable for cable carriers with visible twisted conductors.

Electric motor product finder

Problem

Solution

Further application examples

Offshore robot for tough environments

Remotion cleaning robot on a surface with mud streaks in an application.

3D printer for concrete l Lubrication-free solution for dusty environment

A 3D printer builds a large curved wall at an outdoor construction site.

Special measurement setup with lead screw axis, motor & control system

Robotic setup for an art application on a workbench.

Electric drive technology in an automated positioning system

igus picking station in a trade fair or exhibition setting.

Linear axis for precision, clearance-free welding seam bend testing device

drylin W guide with two metal brackets in a machine.

Lubrication-free linear axis for automated cocktail mixer

E-chains for a bar counter with bottle dispensers and cable guidance beneath the counter.
Order symbol and two igus motors for the online shop.

Electric motor online shop

igus dryve control unit with connections in front of an orange circle and a blurred product overview behind it.

Suitable motor control systems

Servo motors and setting options in a product overview.

Electric motor product finder