iglidur® J3, sleeve bearing, mm - J3SM

The new endurance runner: specialist for pulsating loads

iglidur® J3, sleeve bearing, mm - J3SM
iglidur® J3, sleeve bearing, mm - J3SM drawing
1 from 2
iglidur® J3, sleeve bearing, mm - J3SM
iglidur® J3, sleeve bearing, mm - J3SM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J3SM-1012-08
  • Material: iglidur® J3
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 10 mm
    • d2 12 mm
    • b1 8 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
iglidur® J3 | The new endurance runner: specialist for pivoting loads
iglidur® J3 is a material with improved wear resistance at low to medium loads and high speeds. The service life is up to 300% higher than that of iglidur® J, the proven top endurance runner material.

Typical application areas

Vending machinery
Printing industry
Beverage industry
Glass industry
Aviation

Here you can find further application possibilities:
Industry solutions
 
When to use it?
  • When optimising wear resistance compared to iglidur® J
  • When very low coefficients of friction in dry operation are required
  • When high wear resistance at low loads is required
  • When low moisture absorption is fundamental
  • When good liquid media resistance is required
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Contact details

Mikko Railonvirta
Mikko Railonvirta

igus-icon-phone+358 40 3412 396

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h