1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: GSM-0103-02
- Material: iglidur® G
- Shape: Sleeve bearings
- Dimensions: - d1 1.5 mm
- d2 3 mm
- b1 2 mm
 
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
- Excellent coefficient of friction
- Resistant to edge pressure
- Resistant to shocks and impacts
- Particularly resistant to dirt and dust
- Resistant to high loads (>60N/mm²)
- Mould resistant according to DIN EN ISO 846
- Fogging behaviour according to DIN 75201-B
iglidur® G | The all-rounder
The widest range of different requirements is covered by iglidur® G. Therefore, the material is rightly called universal. Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglidur® G is the decathlete among iglidur® materials. It performs very well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall general, mechanical, thermal and tribological specifications.
Typical areas of application
- Agriculture
- Automotive
- Construction machinery
- Machine tools
- Fitness and sports
When to use it?
- When an economical all-round performance material is required
- For low to average surface speeds
- When the material needs to run on different shaft materials
- For pivoting and rotational movements
When not to use it?
- When mechanical rework is required
- When the highest wear resistance is required
- When universal chemical resistance is required
- When temperatures are continuously greater than +130°C
- When used under water
Unsure if it fits?