iglidur® K, sleeve bearing, mm - KSM

Cost-effective for medium temperatures

iglidur® K, sleeve bearing, mm - KSM
iglidur® K, sleeve bearing, mm - KSM drawing
1 from 2
iglidur® K, sleeve bearing, mm - KSM
iglidur® K, sleeve bearing, mm - KSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: KSM-0608-06
  • Material: iglidur® K
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • More iglidur® K parts
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Versatile and cost-effective for medium temperatures
  • Low humidity absorption
  • Wear-resistant
  • Cost-effective
  • Lubrication and maintenance-free
  • Standard range from stock
iglidur® K | Versatile and cost-effective for medium temperatures
 
  • Low humidity absorption
  • Wear-resistant
  • Cost-effective
  • Lubrication and maintenance-free
  • Standard range from stock
iglidur® K is the cost-effective general purpose bearing for medium temperatures, low moisture absorption and good environmental resistance.Typical application areas

Printing industry

Plastics machinery
Medical technology
Packaging industry

Here you will find further possible applications:
Industry solutions
 
When to use it?
  • When a cost-effective all-round bearing is required
  • For operations in wet environments
  • When good wear resistance is required at medium loads
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure

Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Unsure if it fits?

Consulting

I look forward to answering your questions

Shipping and consultation