iglidur® G, flanged bearing, mm - GFM

The all-round classic with an excellent price-performance ratio

iglidur® G, flanged bearing, mm - GFM
iglidur® G, flanged bearing, mm - GFM drawing
1 from 2
iglidur® G, flanged bearing, mm - GFM
iglidur® G, flanged bearing, mm - GFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GFM-0607-055
  • Material: iglidur® G
  • Shape: Flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 7 mm
    • d3 11 mm
    • b1 5.5 mm
    • b2 0.5 mm
  • More iglidur® G parts
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould-resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B

Over 250,000 manufacturers worldwide rely on 100% lubrication-free and maintenance-free iglidur® plastic bearings. 
Learn more about iglidur®

iglidur® G | The all-rounder
The widest range of different requirements is covered by iglidur® G plain bearings. Therefore, the material is rightly called universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. Extraordinarily good in all technical disciplines and, above all, the classic all-rounder in terms of its general, mechanical, thermal and tribological properties.

Typical application areas

Agricultural engineering
Automotive
Construction machinery
Mechanical engineering
Sports, fitness and rehab
Furniture/industrial design

Here you will find further possible applications:
Industry solutions

 

When to use it?
  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining


Unsure if it fits?

Consulting

I look forward to answering your questions

Shipping and consultation