Room linear robot

Room linear robots move loads along three axes, allowing them to operate throughout a three-dimensional space. They are suitable for applications requiring an additional lifting movement, such as pick-and-place operations with height compensation, assembly processes or loading machines and containers. In production and assembly environments, they enable handling processes involving vertical movement to be automated reliably and consistently.

The range includes room linear robots with working spaces from 400 × 400 × 150 mm to 2,000 × 2,000 × 1,000 mm and payloads from 2 to 10 kg. Selected versions achieve speeds of up to 1 m/s. Different models are available depending on the required working space, payload and speed. Suitable control systems, such as Robot Control, and energy chain sets for safe cable guidance are available directly and support integration into existing systems. Match the working space, payload and speed to your application and buy the right room gantry robot directly from the online shop.

 

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!