Line robots

Line gantry robots move loads along linear axes and automate handling tasks with clearly defined travel paths. They are used for loading and unloading, feeding or positioning components and stand out due to their simple, compact design. In production and assembly environments, they enable repetitive handling operations to be automated reliably and consistently.

The range includes line gantry robots with working spaces from 500 × 150 mm to 2,500 × 500 mm and payloads from 2.5 to 10 kg. Selected versions achieve speeds of up to 1 m/s. Different models are available depending on the required working space, payload and speed. Suitable control systems, such as Robot Control or dryve D1 control sets, as well as cable sets with proximity switches, are available directly and support integration into existing systems. Find the right line gantry robot and order it conveniently online.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!