My contact person
OEM Finland OY

Fiskarsinkatu 3

20750 Turku

+358 207499499
+358 207499456

robolink® modular system for robotics

Modular robot system
The robolink® modular robotic system allows you to automate manual work steps quickly and easily. Articulated arms in various lengths and sizes are available. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g., grippers, suction cup, camera, etc.) as desired. robolink® robot components are characterised by their modularity. As a modular system, a robot arm can be configured as desired and therefore economically, and moreover it is also possible to obtain ready-to-use complete systems.  
 

Products

Filter

System

Number of products: 10

robolink® D robot joint installation size 20, gear version
These versions do not have a slewing ring bearing (PRT) and are a low-cost alternative to our robolink® D joints. Replaceable coupling components can be used to adapt different shaft diameters on the output side.
  • Light-weight
  • Cost-effective