Product
information
Gripper set for the ReBeL with a self-locking mechanism.
Included is:
- Gripper
- Adapter
plate + screws
- Connection cable for ReBeL DIO
on the 4th axis
Product
information
Gripper set for the ReBeL with a self-locking mechanism.
Included is:
Advantages
Largest
stroke in small installation space
Are you in need of a gripper with a large stroke to accommodate either a
form-fit gripper or a wide range of parts, but are constrained by limited
installation space and load capacity? This gripper is the ideal solution for
your application!
The simplest activation
It is your choice whether you want to control the gripper by means of I/O
ports—like a valve—or if you prefer the version with IO-Link. Both have this in
common: they are easy to integrate into your control system.
Positionability via IO-Link
Allows you to position the gripper jaws of the IL-03 and IL-43 variant. In this
way, the stroke can be flexibly adapted to the workpiece, which saves time in
the process and prevents interfering contours.