drygear® robot joint, installation size 20, gearbox version

RL-D-20-103-38-010K5-08 product image
igus-icon-lupe
RL-D-20-103-38-010K5-08 technical drawing
igus-icon-lupe
1 from 2
RL-D-20-103-38-010K5-08 product image
RL-D-20-103-38-010K5-08 technical drawing

drygear® worm gear

  • Drive shaft with 8mm outer diameter
  • Speeds of up to 20rpm at maximum load
  • Max. output torque of 10Nm
  • Available transmission ratios: 38:1, 70:1
  • Partially self-locking at the output
  • Dry operation thanks to tribologically optimised polymers
  • Maintenance-free
  • 40% lighter than comparable metal versions
igus-icon-lieferzeitRL-D-20-103-38-010K5-08
38:1
8