TPE fibre optic cable (FOC) | CFLG.G, ST connector included Conversion to LC

Phase-out model
LWL9040032 product image
igus-icon-lupe
  • Glass-fibre cable for heaviest duty applications
  • TPE outer jacket
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • UV-resistant
  • PVC-free
  • Guarantee up to 4 years
igus-icon-lieferzeitLWL9040032
6x50/125
Connector ST/Connector ST incl. Conversion to LC on both sides
10
igus-icon-info

This part is a discontinued model.

InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.