PVC Fibre Optic Cable | Fibre glass, connector SC from both sides

LWL99230003 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded PVC mixture 2. Banding: plastic fleece 3. Filler: high tensile strength aramid dampening element 4. Fibre shell: LSZH ("Low smoke & zero halogen") material 5. Reinforcement: extremely flexible and high tensile strength aramid alloy 6. Fibre: fibre optic cable made of glass
igus-icon-lupe
1 from 2
LWL99230003 product image
1. Outer jacket: pressure-extruded PVC mixture 2. Banding: plastic fleece 3. Filler: high tensile strength aramid dampening element 4. Fibre shell: LSZH ("Low smoke & zero halogen") material 5. Reinforcement: extremely flexible and high tensile strength aramid alloy 6. Fibre: fibre optic cable made of glass
  • Gradient glass-fibre cable for flexing applications
  • PVC outer jacket
  • Silicone-free
  • Flame retardant
  • Not oil-resistant
  • Guarantee up to 4 years
igus-icon-lieferzeitLWL99230003
50/125
Connector SC/Connector SC
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.