Harnessed Profinet cables, PUR Torsion, connector A: M12 pin D-coded, connector B: M12 socket D-coded

CAT9661018 product image
igus-icon-lupe
• Profinet
• Star quad structure
• For robot and torsion applications
• PUR outer jacket
• Torsion ±360°
• Overall shield
• Notch-resistant
• PVC- and halogen-free
• Oil-resistant & flame-retardant
• 10 million cycles guaranteed
  • Guarantee up to 4 years
  • igus-icon-lieferzeitCAT9661018
    (4x0.34)C
    InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.