Harnessed Profinet cables, TPE, connector A: Siemens RJ45 metal, connector B: Siemens RJ45 metal angled

CAT9561016 product image
igus-icon-lupe
• Profinet
• Star quad structure
• For energy chain applications
• TPE outer jacket
• Outer jacket colour yellow-green
• Bend factor 12.5xd
• Overall shield
• Oil-resistant & flame-retardant
• 10 million double strokes guaranteed
  • Guarantee up to 4 years
  • igus-icon-lieferzeitCAT9561016
    (4x0.38)C
    InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.