Harnessed Profinet cables, PUR, connector A: M12 pin D-coded, connector B: M12 pin D-coded

CAT9461017 product image
igus-icon-lupe
• Profinet
• Star quad structure
• For energy chain applications
• PUR outer jacket
• Outer jacket colour yellow-green
• Bend factor 12.5xd
• Overall shield
• Notch-resistant
• Oil-resistant & flame-retardant
• Coolant-resistant
• PVC- and halogen-free
• 10 million double strokes guaranteed
  • Guarantee up to 4 years
  • igus-icon-lieferzeitCAT9461017
    (4x0,38)C
    InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.