Harnessed CAT6A cables, PUR, connector A: Telegärtner RJ45 metal, connector B: Telegärtner RJ45 metal angled

CAT9441006 product image
igus-icon-lupe

• Ethernet/CAT6a

• For energy chain applications

• PUR outer jacket

• Bend factor 12.5xd

• Pair shielding

• Notch-resistant

• Oil-resistant & flame-retardant

• Coolant-resistant

• Free from PVC and halogen

• 10 million double strokes guaranteed

  • Guarantee up to 4 years
  • igus-icon-lieferzeitCAT9441006
    4x(2x0,20)C
    InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.