Harnessed CAT5e cables L-/T-angle, one-side, PVC, connector A: Hirose RJ45, connector B: Hirose RJ45

CAT9340320 product image
igus-icon-lupe

• Ethernet/CC-Link IE/CAT5e

• For energy chain applications

• PVC outer jacket

• Bend factor 12.5xd

• Overall shield

• Oil-resistant & flame-retardant

• 10 million double strokes guaranteed

  • Guarantee up to 4 years
  • igus-icon-lieferzeitCAT9340320
    (4x(2x0,15))C
    Straight
    InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.