Harnessed Profinet cables, iguPUR, connector A: M12 pin D-coded, connector B: M12 socket D-coded

CAT9261018 product image
igus-icon-lupe

• Profinet

• Star quad structure

• For energy chain applications

• iguPur outer jacket

• Outer jacket colour yellow-green

• Bend factor 15xd

• Overall shield

• Oil-resistant & flame-retardant

• 5 million double strokes guaranteed

  • Guarantee up to 4 years
  • igus-icon-lieferzeitCAT9261018
    (4x0.34)C
    InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.