Harnessed Profibus cables, TPE, connector A: Phoenix Contact M12, 5-pole, pin, straight, connector B: Phoenix Contact SUB-D, 9-pole, pin, end connector 90°

BUS9041259 product image
igus-icon-lupe
• Profibus
• For energy chain applications
• TPE outer jacket
• Bend factor 10xd
• Overall shield
• Oil-resistant & flame-retardant
• 10 million double strokes guaranteed
  • Guarantee up to 4 years
  • igus-icon-lieferzeitBUS9041259
    (2x0,25)C
    InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.