TPE Fibre Optic Cable | Fibre glass, connector ST from both sides

LWL90412394 product image
igus-icon-lupe
  • Graded glass-fibre cable for heaviest duty applications
  • TPE outer jacket
  • Halogen-free
  • Silicone-free
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • UV-resistant
  • PVC-free
  • Up to 4 years guarantee
igus-icon-lieferzeitLWL90412394
50/125
Connector ST/Connector ST
InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.