Phase-out model
igus-icon-lupe
• FireWire 400 (IEEE 1394a)
• For energy chain applications
• TPE outer jacket
• Bend factor 12.5xd
• Pair shielding
• Oil-resistant & flame-retardant
• 10 million double strokes guaranteed
igus-icon-lieferzeitMAT9048160
2x(2x0,15)C+2x(0,34)C
Firewire
both-sided straight
igus-icon-info
This part is a discontinued model.
igus-icon-infoigus SE & Co. KG defines the cable length over the complete length incl. connector or open assembly.
Maximum transmission length: 10 m
* igus SE & Co. KG was able to successfully implement customer applications with excess length. Test us!