igus-icon-lupe
igus-icon-lupe
1 from 2
- For heaviest duty applications
- TPE outer jacket
- Coolant-resistant
- Low-temperature-flexible
- Hydrolysis and microbe-resistant
- Halogen-free
- Silicone-free
- UV-resistant
- PVC-free
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- CFRIP®
- Guarantee up to 4 years
igus-icon-lieferzeitMAT90410312
4 pin
M12 cable socket
M12 cable connector
2
CF.INI-P4-M12-BG/M12-SG-2
igus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.