igus-icon-lupe
igus-icon-lupe
1 from 2
- For heaviest duty applications
- TPE outer jacket
- Overall shield
- Coolant-resistant
- Low-temperature-flexible
- Hydrolysis and microbe-resistant
- Halogen-free
- Silicone-free
- UV-resistant
- PVC-free
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- CFRIP®
- Guarantee up to 4 years
igus-icon-lieferzeitMAT90424072
5 pin (4 pin + PE)
M12 cable socket
open end
3
CF10.INI-P5-C-M12-BG-3
igus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.