igubal EC – reliable protection for rotating shafts
The igubal EC end cap is the ideal solution when the bearing point needs to be protected from external influences. These end caps can be easily attached to two-hole and four-hole flange bearings and offer reliable protection. The flexible material of the end caps prevents damage to the bearings and minimises the risk of injury, as there is no access to the bearing point.
As standard, the EC end caps are available in orange, but can also be produced in custom colours, with a company logo and with hole upon request. The installation and removal of the end caps are quick and easy to perform.
-
The EC-204 end cap is compatible with two- and four-hole FL/F204-KS flange bearings as well as EFOM/EFSM-30 with igumid G housings.
- The EC-206 end cap is compatible with two- and four-hole FL/F206-KS flange bearings.
- The EC-208 end cap is compatible with two and four-hole FL/F208-KS flange bearings as well as with the compact FL/F208-30/35/40-KS version with igumid G housings.