- Plastic rod end with male thread
- Selectable thread direction
- Selectable rod end ball material
- Impact-resistant housing made of igumid G
- Dimensional series E following DIN ISO 12240
Change Language :
igubal EALM and EARM – versatile and maintenance-free rod ends with male thread
The igubal EALM and EARM plastic rod ends of the E dimensional series with male thread offer an attractive alternative to conventional metal rod ends. They compensate for misalignments and edge loads and, thanks to their light weight and the absence of external lubricants, are a cost-effective and maintenance-free choice for a wide range of applications in numerous industries. They are equipped with a solid lubricant that is released in microscopic quantities over time. As a result, they enable low-friction dry operation between the shaft and spherical ball, eliminating the need for relubrication.
Shaft diameter, thread direction, thread type and spherical cap material can be selected, with iglidur W300 (standard) and W300 with stainless steel sleeve available for increased tightening torque. The housing material is made of igumid G, an impact-resistant and long-fibre reinforced polymer, which is suitable for temperatures from -40°C to +120°C and short-term exposure up to +180°C.
Our rod ends are used in various industries to transmit dynamic forces in pivoting, tilting and rotating movements. You can use our igubal expert system to ensure that the rod ends are optimally matched to the individual requirements of a specific application. This system draws on data determined in the igus laboratory and makes it possible to obtain a customised recommendation for the respective application.