igus-icon-lupe
igus-icon-lupe
1 from 2
- Easy installation
- Screw and nut made of stainless steel
- DIN 705 (lightweight series)
- Very lightweight and cost-effective
igus-icon-lieferzeit-dotSRM-S20-V-KS-GT
igumid® G
20
igubal SRM GT fixing collar – innovative split design
The igubal SRM GT fixing collar is characterised by its two-part design, which offers a significant installation advantage. It is supplied pre-assembled with captive stainless-steel screws and nuts, which significantly simplifies handling and installation.
The fixing collar is an excellent solution for the locating spigot of shafts. It is lightweight and easy to fit and can be mounted radially as a stop-dog. Manufactured from igumid G, the fixing collar offers excellent resistance to corrosion and wear, as well as temperatures ranging from -40°C to +120°C.